SWRZ137B December 2022 – July 2025 IWRL6432
PRODUCTION DATA
SNR degradation at 60GHz in the presence of strong near range reflector
IWRL6432 ES1.0, ES2.0
There is a non-linearity of the synthesizer when crossing 60GHz which causes increased noise floor at RX output in the presence of a strong near range reflector.
Chirps with large RF bandwidth (> 1.5GHz) have negligible noise floor impact. For lower bandwidth chirps, avoid 60GHz.