SWRZ137B December   2022  – July 2025 IWRL6432

PRODUCTION DATA  

  1.   1
  2.   ABSTRACT
  3. 1Introduction
  4. 2Device Nomenclature
  5. 3Device Markings
  6. 4Advisory to Silicon Variant / Revision Map
  7. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #48
    2. 5.2  ANA #49
    3. 5.3  ANA #50
    4. 5.4  ANA #51
    5. 5.5  ANA #52
    6. 5.6  ANA #57
    7. 5.7  DIG #1
    8. 5.8  DIG #2
    9. 5.9  DIG #3
    10. 5.10 DIG #4
    11. 5.11 DIG #5
    12. 5.12 DIG #6
    13. 5.13 DIG #7
    14. 5.14 DIG #8
    15. 5.15 DIG #9
    16. 5.16 DIG #10
    17. 5.17 DIG #14
    18. 5.18 DIG #15
    19. 5.19 DIG #16
  8. 6Trademarks
  9.   Revision History

DIG #8

Shared RAM clock gating default values

Revision(s) Affected

IWRL6432 ES1.0, ES2.0

Details

Possibility of Shared RAM data corruption while exiting from deep sleep mode when clock gating registers are not reprogrammed.

The reset value for Front End Controller Sub System (FECSS), Application Sub System (APPSS) and Hardware Accelerator Sub System (HWASS) shared memory clock gate control is 1 . The clock ICG controls are coming from the following registers.

Bits

Name

Address

0

LPRADAR:FEC_CTRL:FECSS_SHARED_MEM_CLK_GATE : FECSS_SHARED_MEM_CLK_GATE_HWA_ENABLE

0x5200002C

0

LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM0_HWA_ENABLE

0x56060398

2

LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM1_HWA_ENABLE0x56060398
When APPSS tries to access shared memory bank 0 via VBUSM SCR while FECSS is accessing shared memory via AHB, wrong read values of zero from the shared RAM on the APPSS is observed .

If only one of the clock gates (either HWA or FEC/APP) is enabled based on the allocation, the data is read correctly. Since the clock gating controls are coming from control registers space, these values get reset again and hence needs to be re-programmed after every deep sleep exit.

Workaround

Program ICG controls of clock reaching to shared memory based on different shared memory configuration. The ICG control needs to be re-programmed after every deep sleep exit too.

Configuration

Software care-about

Memory is shared with M3

Disable the following ICG control :-LPRADAR:FEC_CTRL:FECSS_SHARED_MEM_CLK_GATE : FECSS_SHARED_MEM_CLK_GATE_HWA_ENABLE

First 128kb is shared with M4

Disable the following ICG control :- LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM0_HWA_ENABLE

256kb is shared with M4

Disable the following ICG controls :-

  • LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM0_HWA_ENABLE

  • LPRADAR:APP_CTRL:APPSS_SHARED_MEM_CLK_GATE:APPSS_SHARED_MEM_CLK_GATE_MEM1_HWA_ENABLE