SWRZ156A December 2024 – December 2025 IWRL6843 , IWRL6844
| Advisory Number | Advisory Title | IWRL684x |
|---|---|---|
| ES1.0 | ||
| Analog / Millimeter Wave | ||
Continuous Wave Streaming CZ mode: Sudden jump in RX output codes every 20.97152 msec | x | |
| ANA #57 | SNR degradation at 60GHz in the presence of strong near range reflector |
x |
| ANA #65 | Emission at 1.6GHz with default APLL frequency |
x |
| ANA #66 | TX power monitor is not supported for certain back off settings | x |
| Digital Subsystem | ||
| DIG #17 | HWA CFAR CA engine is not working if dynamic clock gating is enabled | x |