Product details

Type IC Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (ksps) 25000 TX power (dBm) 13 Arm CPU Arm Cortex-R5F at 200MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C66x Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART RAM (kByte) 2500 Operating temperature range (°C) -40 to 105 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Secure storage, Software IP protection Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87702-Q1 Rating Catalog
Type IC Frequency range 57 - 64 GHz Number of receivers 4 Number of transmitters 4 ADC sampling rate (ksps) 25000 TX power (dBm) 13 Arm CPU Arm Cortex-R5F at 200MHz Hardware accelerators Radar hardware accelerator Edge AI enabled Yes DSP type 1 C66x Interface type 2 CAN-FD, GPIO, I2C, LIN, PWM, QSPI, SPI, UART RAM (kByte) 2500 Operating temperature range (°C) -40 to 105 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure firmware & software update, Secure storage, Software IP protection Power supply solution LP87524B-Q1, LP87524J-Q1, LP87524P-Q1, LP87702-Q1 Rating Catalog
FCCSP (ANC) 207 82.81 mm² (9.1 mm × 9.1 mm)
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (IWRL6843 with 3 channels and IWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for IWRL6843) including

      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in IWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 105°C
  • FMCW Transceiver
    • Integrated PLL, transmitter, receiver, baseband and ADC
    • 57 - 64GHz coverage with 7GHz continuous bandwidth
    • 4 receive channels and 3 to 4 transmit channels (IWRL6843 with 3 channels and IWRL6844 with 4 channels)
    • 12.5dBm typical output power per TX
    • 12.5dB typical noise figure
    • -90.5dBc/Hz typical phase noise at 1MHz
    • FMCW operation
    • 10MHz IF bandwidth, real-only Rx channels
    • Ultra-accurate chirp engine based on fractional-N PLL
    • Per transmitter binary phase shifter
  • Processing elements
    • Arm R5F core with double precision FPU (200MHz)
    • Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200MHz)
    • C66x DSP (450MHz) for processing Radar data
  • Supports multiple low-power modes
    • Idle mode and deep sleep mode
  • Power management
    • 1.8V and 3.3V IO support
    • Built-in LDO network for enhanced PSRR
    • Two power rails for 1.8V IO mode, Three power rails for 3.3V IO mode
  • FCCSP package having 17 x 17 BGA grid, 207 BGA balls; Package size: 9.1mm x 9.1mm
  • Built-in calibration and self-test
    • Built-in Firmware (ROM)
    • Self-Contained on chip calibration system
  • Host Interfaces
    • 3 x UART
    • 2 x CAN-FD
    • 2 x SPI
  • LVDS for data transfer of raw ADC sample capture
  • Other interfaces available to user application
    • QSPI
    • I2C
    • JTAG
    • 8 x GPIOs
    • PWM Interface
    • 4 x GPADCs
  • Device security (on Secure device variants)
    • Programmable embedded hardware security module (HSM)
    • Secure authenticated and encrypted boot support
    • Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
    • Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2, SM3, SM4(Chinese Crypto Algorithms)
    • Product Cybersecurity Compliance
      • Developed for cybersecurity-relevant applications
      • Documentation will be available to aid cybersecurity system design
  • Internal memory
    • On-Chip RAM - 2.5MBytes (2MBytes for IWRL6843) including

      • R5F TCMA RAM - 512KB
      • R5F TCMB RAM - 256KB
      • DSS L2 RAM - 384KB
      • DSS L3 RAM - 512KB (available only in IWRL6844)
      • DSS L3 Shared RAM - 896KB (can be shared with TCMs)
  • Functional Safety-Compliant Targeted
    • Developed for Functional Safety Applications
    • Documentation will be available to aid functional safety system design
    • Hardware integrity up to SIL 2 targeted as per IEC61508 standard
  • Clock source
    • 40.0MHz crystal for primary clock
    • Supports externally driven clock (Square/Sine) at 40.0MHz
    • 32kHz internal oscillator for low power operations
  • Operating temperature range
    • Junction Temperature Range: –40°C to 105°C

The IWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various industrial use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The IWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. IWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space for applications like high density people tracking & counting, industrial robots and drones .

The IWRL684x mmWave Sensor device is TI’s low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various industrial use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:

The IWRL684x is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. IWRL684x device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.

A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.

Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL684x is designed for low power, self-monitored, ultra-accurate radar systems in the industrial space for applications like high density people tracking & counting, industrial robots and drones .

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet IWRL6843/IWRL6844 Single-Chip 57 to 64GHz Industrial Radar Sensor datasheet (Rev. A) PDF | HTML Dec 16, 2025
* User guide xWRL68xx Technical Reference Manual (Rev. B) Sep 24, 2026
* Errata IWRL6843/IWRL6844 Device Errata (Rev. A) PDF | HTML Dec 15, 2025
Application brief Understanding Range and Angular Resolution in mmWave Radar Devices (Rev. A) PDF | HTML Jan 5, 2026
Product overview The IWRL6844: Advancing 60GHz Radar Sensing for Factory and Building Automation PDF | HTML May 14, 2025
Application note Calibrations in TI Low-Power mmWave Radar Sensors (Rev. B) PDF | HTML Feb 3, 2025
Application brief Understanding Artificial Intelligence and Machine Learning in Radar Applications PDF | HTML Dec 4, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IWRL6844EVM — IWRL6844 evaluation module

The xWRL6844EVM from Texas Instruments is an easy-to-use evaluation module for the xWRL6844 mmWave radar sensor. The xWRL6844EVM supports both standalone operation as well as direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MMWAVE-L-SDK-6 — SDK for xWRL6844, xWRL6888 Devices

The mmWave low-power software development kit (SDK) is a collection of software packages that enable application evaluation and development on our low-power mmWave sensors. This tool includes MMWAVE-L-SDK and MMWAVE-L-SDK-6 companion packages to support customer design needs.

MMWAVE-L-SDK and (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO — Edge AI Studio for Processors

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MMWAVE-STUDIO-XWRL68XX — mmWaveStudio for 3rd generation xWRL68xx devices.

MMWAVE-STUDIO is a stand-alone Windows® GUI that provides the ability to configure and control mmWave sensor modules and collect analog-to-digital (ADC) data for offline analysis. ADC data capture is intended to enable evaluation and characterization of radio-frequency (RF) performance, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

RADAR-ACADEMY — mmWave Radar Academy

The Radar Academy is a documentation package intended to provide educational resources related to mmWave radar technology
Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Application software & framework

MMWAVE-SECURITY-RESTRICTED-XWRL68XX — Security collaterals for xWRL684x device family

Security collaterals for xWRL684x device family
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

RADAR-TOOLBOX — Radar evaluation and development support package with example projects, documentation and tools

The Radar Toolbox is a collection of demos, software tools, and documentation designed to assist in the evaluation of TI Radar Devices
Supported products & hardware
Simulation model

BSDL model for IWRL6844

SWRM072.ZIP (1 KB) - BSDL model
Supported products & hardware
Simulation model

IBIS model for IWRL6844

SWRM074.ZIP (1877 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ANC) 207 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos