TIDT205 February 2021
PARAMETER | SPECIFICATIONS |
|---|---|
Input Voltage | 6 to 16 V (13.5 V nominal) |
Output Voltage | 5 V |
Output Current | 2.4 A |
Switching Frequency | 2.1 MHz |
|
PARAMETER |
SPECIFICATIONS |
|---|---|
|
Input Voltage |
5 V |
|
Output Voltage |
3.3 V |
|
Output Current |
0.2 A |
|
Switching Frequency |
2.2 MHz |
PARAMETER | SPECIFICATIONS |
|---|---|
Input Voltage | 5 V |
Output Voltage | 1.8 V |
Output Current | 0.3 A |
Switching Frequency | 2.2 MHz |
PARAMETER | SPECIFICATIONS |
|---|---|
Input Voltage | 5 V |
Output Voltage | 1.35 V |
Output Current | 0.2 A |
Switching Frequency | 2.2 MHz |
|
PARAMETER |
SPECIFICATIONS |
|---|---|
Input Voltage | 5 V |
Output Voltage | 1.175 V |
Output Current | 2 A |
Switching Frequency | 2.2 MHz |
PARAMETER | SPECIFICATIONS |
|---|---|
Input Voltage | 5 V |
Output Voltage | 3.3 V |
Output Current | 10 mA |
Switching Frequency | N/A |