TIDT234 November 2022
The following set of figures show the load transient response between PFM and FPWM modes at 30-V input. The load is stepped from 50% to 100% of the load, corresponding to a 0.5 A to 1 A step.
Figure 3-13 Load Transient Response, PFM-Mode
Figure 3-14 Load Transient Response, FPWM-Mode