TIDT235 April 2021
Efficiency data is shown in the following table.
| VIN (V) | IIN (mA) | PIN (W) | Boost OUT1 (V) | LDO VOUT (V) | IOUT (mA) | POUT (W) | PLOSS (W) | Eff. |
|---|---|---|---|---|---|---|---|---|
| 3.3045 | 16.54 | 0.0547 | 48.239 | 47.636 | 0 | 0.0000 | 0.0547 | |
| 3.3013 | 43.5 | 0.1436 | 48.239 | 47.614 | 1.026 | 0.0489 | 0.0948 | 34.02% |
| 3.2914 | 79.5 | 0.2617 | 48.239 | 47.604 | 2.516 | 0.1198 | 0.1419 | 45.77% |
| 3.2923 | 140.3 | 0.4619 | 48.239 | 47.593 | 5.032 | 0.2395 | 0.2224 | 51.85% |
| 3.2856 | 198.4 | 0.6519 | 48.24 | 47.586 | 7.504 | 0.3571 | 0.2948 | 54.78% |
| 3.2968 | 257.7 | 0.8496 | 48.242 | 47.576 | 10.018 | 0.4766 | 0.3730 | 56.10% |
| 3.2972 | 322.9 | 1.0647 | 48.242 | 47.571 | 12.530 | 0.5961 | 0.4686 | 55.99% |
| 4.9943 | 10.64 | 0.0531 | 48.242 | 47.638 | 0 | 0.0000 | 0.0531 | |
| 4.997 | 27.34 | 0.1366 | 48.241 | 47.613 | 1.023 | 0.0487 | 0.0879 | 35.65% |
| 4.9913 | 49.1 | 0.2451 | 48.241 | 47.603 | 2.515 | 0.1197 | 0.1254 | 48.85% |
| 4.9936 | 84.6 | 0.4225 | 48.242 | 47.593 | 5.032 | 0.2395 | 0.1830 | 56.69% |
| 4.9963 | 119.2 | 0.5956 | 48.242 | 47.584 | 7.503 | 0.3570 | 0.2385 | 59.95% |
| 4.9926 | 156.7 | 0.7823 | 48.242 | 47.578 | 10.018 | 0.4766 | 0.3057 | 60.92% |
| 4.9938 | 192.8 | 0.9628 | 48.242 | 47.57 | 12.531 | 0.5961 | 0.3667 | 61.91% |
| 4.9924 | 230.1 | 1.1488 | 48.242 | 47.563 | 15.047 | 0.7157 | 0.4331 | 62.30% |
| 4.9894 | 268.2 | 1.3382 | 48.242 | 47.555 | 17.519 | 0.8331 | 0.5050 | 62.26% |
| 4.9937 | 307.5 | 1.5356 | 48.242 | 47.546 | 20.033 | 0.9525 | 0.5831 | 62.03% |
| 4.9876 | 340 | 1.6958 | 48.239 | 47.537 | 22.505 | 1.0698 | 0.6260 | 63.09% |
| 4.9855 | 371.5 | 1.8521 | 47.501 | 47.142 | 25.021 | 1.1795 | 0.6726 | 63.69% |