TIDT237 December 2022 TPS73801-SEP
The following thermal images are at steady state with an input voltage of 16 V and a load of 2.1 A. There is no airflow and ambient is at room temperature.
Figure 2-13 Full Board
Figure 2-14 IC Peak Temperature
(79.8°C)
Figure 2-15 Inductor Peak Temperature
(78.7°C)