TIDT239A April 2021 – July 2021
Figure 4-4 20 V, 3.25-A Output, 115 VAC, 60-Hz
Input
Figure 4-6 15 V, 3-A Output, 115 VAC, 60-Hz Input
Figure 4-8 9 V, 3-A Output, 115 VAC, 60-Hz Input
Figure 4-10 5 V, 3-A Output, 115 VAC, 60-Hz Input
Figure 4-5 20 V, 3.25-A Output, 230 VAC, 50-Hz
Input
Figure 4-7 15 V, 3-A Output, 230 VAC, 50-Hz Input
Figure 4-9 9 V, 3-A Output, 230 VAC, 50-Hz Input
Figure 4-11 5 V, 3-A Output, 230 VAC, 50-Hz Input