TIDT242
November 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graph
2.2
Efficiency Data
2.3
Thermal Images
2.4
EMI - Conducted Emissions
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
Features
Compliance with the CISPR 25 Class 5 EMI standard
High efficiency with 96.45% peak efficiency
Cost-efficient without common-mode inductor