TIDT246 September 2021
| Parameter | Specifications |
|---|---|
| Input voltage range | 6 V–28 V |
| Output voltage and current | 4 × 18-V rails, 1 × 167 mA, 3 × 56 mA, 6 W maximum |
| Switching frequency | Boost: 300 kHz, LLC: 1 MHz |
| Isolation | Yes |
| Topology | Open-loop LLC transformer driver with boost pre-regulator |