TIDT257A February 2022 – October 2022
Using the LMG3522 internal temperature reporting, the PWM signal from the TEMP pin is measured to calculate the die temperature. Measurements are taken under the same conditions as the thermal images, see the following tables.
| Condition | Temperature (°C) |
|---|---|
| Minimum | 63.91 |
| Average | 66.57 |
| Maximum | 68.95 |
| Condition | Temperature (°C) |
|---|---|
| Minimum | 77.66 |
| Average | 78.70 |
| Maximum | 80.16 |