TIDT273 April 2022
Table 2-4 and Table 2-5 show the AC input efficiency and voltage regulation data at 85 VAC and 265 VAC, respectively.
|
Vin (VAC) |
Pin (W) |
Vout (V) |
Iout (A) |
Pout (W) |
Eff (%) |
Ploss (W) |
|---|---|---|---|---|---|---|
|
85.000 |
0.348 |
23.710 |
0.000 |
0.000 |
0.000 |
0.348 |
|
85.000 |
1.680 |
23.720 |
0.050 |
1.186 |
0.706 |
0.494 |
|
85.150 |
3.045 |
23.720 |
0.101 |
2.396 |
0.787 |
0.649 |
|
85.150 |
4.413 |
23.720 |
0.151 |
3.582 |
0.812 |
0.831 |
|
85.150 |
5.710 |
23.720 |
0.200 |
4.744 |
0.831 |
0.966 |
|
85.150 |
7.150 |
23.710 |
0.252 |
5.975 |
0.836 |
1.175 |
|
85.150 |
8.520 |
23.710 |
0.302 |
7.160 |
0.840 |
1.360 |
|
85.150 |
9.860 |
23.710 |
0.349 |
8.275 |
0.839 |
1.585 |
|
85.150 |
11.914 |
23.710 |
0.422 |
10.006 |
0.840 |
1.908 |
|
Vin (VAC) |
Pin (W) |
Vout (V) |
Iout (A) |
Pout (W) |
Eff (%) |
Ploss (W) |
|---|---|---|---|---|---|---|
|
265.000 |
1.080 |
23.710 |
0.000 |
0.000 |
0.000 |
1.080 |
|
265.000 |
1.840 |
23.720 |
0.051 |
1.210 |
0.657 |
0.630 |
|
265.000 |
3.428 |
23.720 |
0.101 |
2.396 |
0.699 |
1.032 |
|
265.000 |
4.990 |
23.720 |
0.151 |
3.582 |
0.718 |
1.408 |
|
265.000 |
6.450 |
23.720 |
0.200 |
4.744 |
0.736 |
1.706 |
|
265.000 |
7.860 |
23.720 |
0.250 |
5.930 |
0.754 |
1.930 |
|
265.000 |
9.140 |
23.710 |
0.300 |
7.113 |
0.778 |
2.027 |
|
265.000 |
10.500 |
23.710 |
0.349 |
8.275 |
0.788 |
2.225 |
|
265.000 |
12.400 |
23.710 |
0.422 |
10.006 |
0.807 |
2.394 |