TIDT290 August 2022
The thermal images in this section were taken with full load at an ambient temperature of 25°C after 10 minutes.
| Name | Temperature |
|---|---|
| T100 Transformer | 79.5°C |
| D102 Snubber | 88.8°C |
| D100 Diode | 68.6°C |
| D105 Diode | 58.1°C |
| Name | Temperature |
|---|---|
| Q100 MOSFET | 79.1°C |
| Name | Temperature |
|---|---|
| T100 Transformer | 86.1°C |
| D102 Snubber | 95.6°C |
| D100 Diode | 74.4°C |
| D105 Diode | 62.4°C |
| Name | Temperature |
|---|---|
| Q100 MOSFET | 82.3°C |