TIDT297
July 2022
Description
Features
Applications
1
Design Information
1.1
Voltage and Current Specifications
1.2
Dimensions
1.3
System Schematic
2
Testing and Results
2.1
Output Voltage Regulation
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
1.1
Voltage and Current Specifications
Table 1-1 Voltage and Current Requirements
Parameter
Specifications
V
IN
12 V
V
OUT
HS, V
OUT
LS
12 V, ±10%
I
OUT
LS, I
OUT
HS
100 mA