TIDT300 August 2022
Efficiency data is shown in the following tables.
| IOUT (J9) | VOUT (J9) | IIN (J2) | VIN(J2) | Eff (J2) |
|---|---|---|---|---|
0.00 | 12.08 | 0.025 | 48.00 | 0.0% |
0.10 | 12.08 | 0.048 | 48.00 | 52.5% |
0.20 | 12.08 | 0.073 | 48.00 | 68.6% |
0.30 | 12.08 | 0.097 | 48.00 | 77.7% |
0.40 | 12.08 | 0.126 | 48.01 | 80.2% |
0.50 | 12.08 | 0.1499 | 48.00 | 84.2% |
0.60 | 12.08 | 0.174 | 48.01 | 87.0% |
0.80 | 12.08 | 0.234 | 48.02 | 86.0% |
1.00 | 12.08 | 0.287 | 48.01 | 87.8% |
1.20 | 12.08 | 0.344 | 48.00 | 87.7% |
1.40 | 12.08 | 0.395 | 48.01 | 89.1% |
1.60 | 12.08 | 0.451 | 48.00 | 89.3% |
1.80 | 12.08 | 0.501 | 48.00 | 90.5% |
2.00 | 12.08 | 0.561 | 48.01 | 89.7% |
2.08 | 12.08 | 0.579 | 48.01 | 90.4% |
2.20 | 12.08 | 0.606 | 48.01 | 91.4% |
| IOUT (J9) | VOUT (J9) | IIN (J3) | VIN (J3) | Eff (J3) | VIN (VDD,PGND) | Eff (CONV) |
|---|---|---|---|---|---|---|
0.00 | 12.08 | 0.0253 | 48.00 | 0.0% | 47.60 | 0.0% |
o.1o | 12.08 | 0.049 | 48.00 | 51.0% | 47.57 | 51.5% |
0.20 | 12.08 | 0.074 | 48.00 | 67.8% | 47.54 | 68.5% |
0.30 | 12.08 | 0.097 | 48.00 | 77.8% | 47.54 | 78.6% |
0.40 | 12.08 | 0.128 | 48.01 | 78.5% | 47.52 | 79.3% |
0.50 | 12.08 | 0.149 | 48.00 | 84.6% | 47.50 | 85.5% |
0.60 | 12.08 | 0.180 | 48.00 | 84.0% | 47.48 | 84.9% |
0.80 | 12.08 | 0.232 | 48.00 | 86.7% | 47.45 | 87.7% |
1.00 | 12.08 | 0.284 | 48.00 | 88.7% | 47.43 | 89.8% |
1.20 | 12.08 | 0.337 | 48.00 | 89.6% | 47.40 | 90.8% |
1.40 | 12.08 | 0.391 | 48.00 | 90.1% | 47.37 | 91.3% |
1.60 | 12.08 | 0.443 | 48.00 | 90.8% | 47.35 | 92.1% |
1.80 | 12.08 | 0.494 | 48.00 | 91.6% | 47.33 | 92.9% |
2.00 | 12.08 | 0.549 | 48.00 | 91.8% | 47.31 | 93.1% |
2.11 | 12.08 | 0.574 | 48.00 | 92.6% | 47.30 | 93.9% |
2.20 | 12.08 | 0.602 | 48.00 | 92.0% | 47.29 | 93.4% |