TIDT309
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Board Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Load Regulation and Cross Regulation
2.4
Regulation Test Data
2.5
Thermal Images
3
Waveforms
3.1
Switching
1.3
Board Dimensions
The board dimensions are 4.5 mm × 3.2 mm × 3.5 mm.