TIDT326
june 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.5
Enabled and Disabled
Features
Wide input range, 45 V – 90 V
93% Efficiency
Isolation with secondary side enable and disable
118-V, 210-mA output
Low cost