TIDT334 September 2023 UCD3138
With HHC control, the system control loop is turned into first order, the bode plots under different conditions are shown in the following figures.
Figure 2-1 Bode Plot Under 380-V, 20-A Load; ƒc: 4.47 kHz; Phase Margin: 52.455 deg; Magnitude Margin: 6.322 dB
Figure 2-2 Bode Plot Under 380-V 40-A Load; ƒc: 7.61 kHz; Phase Margin: 52.760 deg; Magnitude Margin: 6.503dB
Figure 2-3 Bode Plot Under 380-V 84-A Load; ƒc: 6.19 kHz; Phase Margin: 50.571 deg; Magnitude Margin: 6.49 dB
Figure 2-4 Bode Plot Under 400-V 20-A Load; ƒc: 8.28 kHz; Phase Margin: 54.978 deg; Magnitude Margin: 8.180 dB
Figure 2-5 Bode Plot Under 400-V 40-A Load; ƒc: 7.53 kHz; Phase Margin: 55.291 deg; Magnitude Margin: 8.13 dB
Figure 2-6 Bode Plot Under 400-V 84-A Load; ƒc: 7.79 kHz; Phase Margin: 50.750 deg; Magnitude Margin: 6.335 dB
Figure 2-7 Bode Plot Under 420-V 20-A Load; ƒc: 5.43 kHz; Phase Margin: 65.572 deg; Magnitude Margin: 16.436 dB
Figure 2-8 Bode Plot Under 420-V 40-A Load; ƒc: 7.56 kHz; Phase Margin: 62.131 deg; Magnitude Margin: 10.876 dB
Figure 2-9 Bode Plot Under 420-V 84-A Load; ƒc: 9.19 kHz; Phase Margin: 51.353 deg; Magnitude Margin: 7.207 dB