TIDT342
july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
2
Testing and Results
2.1
Current Sharing
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Start-up and Shutdown
3.2
Ripple and Switching Node
3.3
Load Transients
3.4
Overcurrent Protection, Short-Circuit Protection
Features
Automotive input range, 8 V to 18 V
0.9 V to 1.1 V, 60-A high current rail
Peak efficiency 89.6% at 1 MHz
Compact size 1.2 in × 1.6 in
Fast dynamic response
Excellent current sharing