TIDT397
October 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Waveforms
2.1.1
Start-Up
2.1.2
Steady State Waveforms
2.1.3
Load Transient
2.1.4
Output Voltage Ripple
2.2
Loop Response
2.3
Efficiency
2.4
Thermal Images
1.1
Voltage and Current Requirements
Table 1-1 Voltage and Current Requirements
PARAMETER
SPECIFICATIONS
Input voltage
350V to 400V
Output voltage
22.5V
Output current
0A to 13.5A
Resonant frequency
168kHz
Loading transient response
±3%