TIDT399 July 2024
Figure 3-5 to Figure 3-8 show the output voltage ripple waveforms. The images are taken at 12V input, –7.5V and –12V outputs, both at no load and 4A load conditions.
Figure 3-5 Output Ripple Voltage, 12V Input, –7.5V
Output, No Load
Figure 3-6 Output Ripple Voltage, 12V Input, –7.5V
Output, 4A Load
Figure 3-7 Output Ripple Voltage, 12V Input, –12V Output,
No Load
Figure 3-8 Output Ripple Voltage, 12V Input, –12V Output,
4A Load