TIDT428
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Considerations
1.3
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Regulation
2.3
Dependency of the Output Voltage to Input Voltage
3
Waveforms
3.1
Switching
3.2
Input Voltage Ripple
3.3
Output Voltage Ripple
3.4
Load Transients
3.5
Start-up Sequence
3.6
Shutdown Sequence
3.6
Shutdown Sequence
The power supply was disconnected.
Figure 3-8
Shutdown with Electronic Load (24V
IN
, 0.2A
OUT
) V
in
(10V/div), V
out
(5V/div), 2ms/div, 20MHz Bandwidth