TIDT429
August 2026
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Safety Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.2.1
115VAC Input Voltage
2.2.2
95VAC Input Voltage
2.2.3
132VAC Input Voltage
2.3
Power Factor Graph
2.4
Load Regulation
2.4.1
Output Voltage V_24V
2.4.2
Output Voltage V_sys
2.5
AC Current Total Harmonic Distortion (THD)
2.6
VAC_U Readout Chart
2.7
VAC_U Readout Data
2.8
Thermal Images
2.9
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.2.1
VAC_U
3.2.2
VSYS
3.3
Input Voltage Ripple
3.3.1
95VAC Input Voltage
3.3.2
115VAC Input Voltage
3.3.3
132VAC Input Voltage
3.4
Load Transients
3.5
Start-up Sequence
3.6
Mains Fail 115VAC Input Voltage
3.6.1
3A system Current
3.6.2
2A System Current
1.2
Required Equipment
0…250V
AC
, AC constant voltage generator (VS1)
Electronic load, (constant current range 0… 6A minimum)
Two elements of Lead-Acid batteries with 12V nominal voltage (5 – 10Ah)
Oscilloscope (minimum 100MHz bandwidth)
Current probe (minimum 100kHz bandwidth)
EV2400 (HPA500) interface to BQ-Studio software