TIDT434
February 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Short-Circuit Protection
3.4
Load Transients
3.5
Start-up Sequence
Features
Rad-tolerant: TPS7H5006-SEP TID 50krad (Si), TPS7H6005-SEP 50krad (Si), OPA4H199-SEP 30krad (Si) SEL, SEB, SEGR immune up to 43MeV-cm
2
/mg
Pin-to-pin radiation hardened options: TPS7H5002-SP TID 100krad (Si), TPS7H6005-SP 100krad (Si), OPA4H199-SP 100krad (Si) SEL, SEB, SEGR immune up to 75MeV-cm
2
/mg
Space-grade Gallium nitride field effect transistor (GaN FET) based
> 95% efficiency at 100V
IN
Overcurrent and short-circuit protection
Synchronizable
Optional self-bias circuit (higher efficiency with external bias)