TIDT444 September   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  7. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Current Sense
    4. 2.4 Bode Plots
  8. 3Waveforms
    1. 3.1 Switching
  9.   Trademarks

Description

The PMP23461 reference design is a 4kW, bidirectional, CLLLC converter. The design employs a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation range. The design uses a single processing core inside a TMS320F28388D microcontroller to control CLLLC. Synchronous rectification is implemented by the same microcontroller with Rogowski coil current sensors. High density is achieved through the use of high-speed GaN switches (LMG3522). The CLLLC runs with a variable frequency from 250kHz to 800kHz.