TIDT446A June 2025 – July 2025
Output voltage ripple is shown in Figure 3-20 through Figure 2-7. Tested at USB cable end.
Figure 3-20 90VAC, 20V, 65W Full Load, Output
Ripple
Figure 3-22 230VAC, 20V, 65W Full Load, Output
Ripple
Figure 3-24 264VAC, 20V, 65W Full Load, Output Ripple,
Zoom
Figure 3-26 115VAC, 5V, 1.5A , Output Ripple
Figure 3-28 115VAC, 5V, Open Load, Output Ripple
Figure 3-30 115VAC, 9V, 1.5A, Output Ripple
Figure 3-32 115VAC, 15V, 3A, Output Ripple
Figure 3-34 115VAC, 15V, 0.3A, Output Ripple
Figure 3-36 115VAC, 20V, 3.25A, Output Ripple, Zoom
Figure 3-38 115VAC, 20V, 0.325A, Output Ripple
Figure 3-21 115VAC, 20V, 65W Full Load, Output
Ripple
Figure 3-23 264VAC, 20V, 65W Full Load, Output
Ripple
Figure 3-25 115VAC, 5V, 3A , Output Ripple
Figure 3-27 115VAC, 5V, 0.3A , Output Ripple
Figure 3-29 115VAC, 9V, 0.3A, Output Ripple
Figure 3-31 115VAC, 9V, 3A, Output Ripple
Figure 3-33 115VAC, 15V, 1.5A, Output Ripple
Figure 3-35 115VAC, 20V, 3.25A, Output Ripple
Figure 3-37 115VAC, 20V, 1.62A, Output Ripple