TIDU858C March 2015 – May 2021
Table 4-2 summarizes the performance test results for the TIDA-00420 board configured for a 10-bit ADC.
| ADC CHANNEL | MEASUREMENT ERROR (%) | ||
|---|---|---|---|
| 320 V | 100 V | 10 V | |
| 0 | 0.540 | 0.400 | 0.170 |
| 1 | 0.536 | 0.396 | 0.184 |
| 2 | 0.452 | 0.321 | 0.098 |
| 3 | 0.476 | 0.532 | 0.320 |
| 4 | 0.478 | 0.398 | 0.259 |
| 5 | 0.442 | 0.499 | 0.297 |
| 6 | 0.137 | 0.179 | 0.390 |
| 7 | 0.242 | 0.172 | 0.437 |
| 8 | 0.163 | 0.123 | 0.309 |
| 9 | 0.391 | 0.304 | 0.020 |
| 10 | 0.391 | 0.314 | 0.029 |
| 11 | 0.314 | 0.251 | –0.019 |
Table 4-3 summarizes the performance test results for the TIDA-00420 board configured for a 12-bit ADC.
| ADC CHANNEL | MEASUREMENT ERROR (%) | |||||
|---|---|---|---|---|---|---|
| 320 V | 250 V | 100 V | 10 V | 5 V | 3 V | |
| 0 | 0.410 | 0.349 | 0.295 | 0.554 | 0.836 | 0.757 |
| 1 | 0.411 | 0.350 | 0.295 | 0.558 | 0.842 | 0.786 |
| 2 | 0.331 | 0.273 | 0.255 | 0.476 | 0.740 | 0.709 |
| 3 | 0.217 | 0.147 | 0.101 | 0.312 | 0.546 | 0.573 |
| 4 | 0.216 | 0.148 | 0.100 | 0.289 | 0.575 | 0.491 |
| 5 | 0.154 | 0.088 | 0.048 | 0.221 | 0.484 | 0.438 |
| 6 | 0.134 | 0.065 | 0.054 | 0.248 | 0.537 | 0.563 |
| 7 | 0.135 | 0.113 | 0.115 | 0.263 | 0.493 | 0.591 |
| 8 | 0.130 | 0.108 | 0.153 | 0.237 | 0.437 | 0.550 |
| 9 | 0.002 | 0.040 | 0.093 | 0.171 | 0.492 | 0.564 |
| 10 | 0.002 | 0.040 | 0.095 | 0.165 | 0.472 | 0.588 |
| 11 | 0.002 | 0.044 | 0.086 | 0.137 | 0.448 | 0.576 |