TIDUEA0A March 2019 – September 2020
The IEC/EN60751:2008 standard defines four thermometer classes: these are named Class C, B, A, and AA, where C has the lowest and AA the highest accuracy. The lower the accuracy class is, the larger the defined temperature range will be and there are two types of thermometers defined: thin-film or wire-wound. A Class AA thin-film thermometer covers the range of 0°C to 150°C, and a thin-film Class C thermometer has a much wider range of –50°C to 600°C.
The TIDA-010002 reference design demonstrates the excellent temperature measurement accuracy of the TMP117 precision digital sensor, matching the accuracy of the highest Class AA thin-film RTD sensors in the temperature range of –55°C to 150°C.
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Input power source | Provided by the host MCU or host motherboard, fixed voltage level or thru switched GPIO | Table 3-1 |
Operating Temperature | –55°C to 150°C | Section 2.3.2 |
Accuracy | ±0.1°C | Section 2.3.2 |
| Supply voltage | 1.8 V to 5.5 V | Section 3.2.7 |
| Digital RTD sensor configuration | 4-wire digital interface (SDA, SCL, VDD and GND) | Section 2.4.3 |
| Average active state current consumption | Depends on active state duration | Section 2.3.2 |
| Active state duration | Configurable thru CONV[2:0] and AVG[1:0] bits in CONFIG register | Section 2.3.2 |
| Average standby-state current consumption | 3.5-μA, 1-Hz conversion cycle | Section 2.3.2 |
| Standby-state duration | Approximately 876 ms (if 8 averages in 1 s conversion cycle) | Section 2.3.2 |
| Average shutdown-state current consumption | 150 nA | Section 2.3.2 |
| Measurements per minute | 60 or less, user configurable | Section 3.1.2 |
| ESD 61000-4-2 | Air 8 kV / Contact 4 kV ( > 8 KV contact or air discharge) | Section 3.2.8 |