TIDUEI1C
November 2018 – April 2020
Revision History
Features
Demonstrates environmentally robust area scanner using TI's single-chip mmWave sensor
Detection and localization of people and objects across a 3D space
Using a single device, supports sensing across
Range of 0 m to 10 m
An azimuthfield of view (FOV) up to 120° if using the IWR6843ISK
A 130° FOV in both azimuth and elevation if using the IWR6843AOP
References the processing chain source code provided, based on the mmWave software development kit (SDK)
Based on proven EVM hardware designs, enabling quick time to market and out-of-the-box demonstrations