TIDUEI1C November 2018 – April 2020
The IWR6843ISK andIWR6843AOPEVM are both easy-to-use evaluation module for the IWR6843 mmWave sensing device. The IWR6843 family of single-chip device features a 60-GHz mmWave Radar transceiver, on-chip C67x DSP core and low-power ARM R4F controllers. For the IWR6843ISK variant, antennas are etched on the PCB while the IWR6843AOP variant integrates the 4 receiver and 3 transmitter antennas on the device package.