TIDUEM7A April 2019 – February 2021
| FEATURES | DESCRIPTION |
|---|---|
| Number of phases | 1 |
| Electricity meter accuracy class | Class 0.5 |
| Current sensor | Shunt, current transformer |
| Tested current range | 0.05–90 A |
| ADS131M04 CLKIN frequency | 8,192,000 Hz |
| ADS131M04 delta-sigma modulation clock frequency | 4,096,000 Hz (= CLKIN / 2) |
| SPI Clock | 8,192,000 Hz |
| Oversampling ratio (OSR) | 512 |
| Digital filter output sample rate | 8,000 samples per second |
| Phase compensation implementation | Software |
| Phase compensation resolution | 0.0088° at 50 Hz or 0.0105° at 60 Hz |
| Selected CPU clock frequency | 48 MHz |
| MCU external SVS voltage | 2.0–2.1 V |
| System nominal frequency | 50 or 60 Hz |
| Measured parameters |
|
| Update rate for measured parameters | Approximately equal to 1 second |
| Communication options |
|
| Utilized LEDs | Active energy and reactive energy |
| Board power supply | Option 1: Power derived from AC mains using cap-drop supply Option 2: External power |