TIDUEM8B March   2019  – February 2021

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
    1.     7
      1.      8
      2.      9
    2.     10
  7.   11
    1.     12
    2.     13
      1.      14
      2.      15
      3.      16
      4.      17
      5.      18
      6.      19
      7.      20
      8.      21
      9.      22
      10.      23
    3.     24
      1.      25
        1.       26
        2.       27
        3.       28
        4.       29
          1.        30
          2.        31
      2.      32
        1.       33
          1.        34
          2.        35
          3.        36
          4.        37
          5.        38
          6.        39
          7.        40
        2.       41
          1.        42
        3.       43
          1.        44
            1.         45
            2.         46
          2.        47
          3.        48
  8.   49
    1.     50
      1.      51
      2.      52
        1.       53
          1.        54
          2.        55
        2.       56
      3.      57
    2.     58
      1.      59
        1.       60
        2.       61
        3.       62
          1.        63
          2.        64
            1.         65
            2.         66
              1.          67
                1.           68
                2.           69
              2.          70
              3.          71
      2.      72
        1.       73
        2.       74
  9.   75
    1.     76
    2.     77
    3.     78
      1.      79
    4.     80
    5.     81
    6.     82
  10.   83
    1.     84
  11.   85
  12.   86

THVD1500

The THVD1500 device is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need of additional system-level protection components.

The device operates from a single 5-V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1500 suitable for multi-point applications over long cable runs.

The THVD1500 device is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized from –40°C to 125°C. The device also meets or exceeds the requirements of the TIA/EIA-485A Standard and the State Grid Corporation of China (SGCC) Part 11 Serial Communication Protocol RS-485 Standard.

This device is specifically used in this design to convert from UART to RS-485 signals.