TIDUEY4D August   2022  – December 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Building Blocks
      2. 2.2.2 Flash Partitioning
      3. 2.2.3 LFU Switchover Concepts
      4. 2.2.4 Application LFU Flow
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Software Package Contents
      2. 3.2.2 Software Structure
    3. 3.3 Introduction to the TIDM-DC-DC-BUCK
    4. 3.4 Test Setup
      1. 3.4.1 Loading the Custom Bootloader and Application to Flash using CCS
    5. 3.5 Test Results
      1. 3.5.1 Running the LFU Demo with Control Loop Running on the CPU
      2. 3.5.2 Running the LFU Demo with Control Loop Running on the CLA
      3. 3.5.3 LFU Flow on the CPU
      4. 3.5.4 LFU Flow on the CLA
      5. 3.5.5 Assumptions
      6. 3.5.6 Preparing Firmware for LFU
      7. 3.5.7 LFU Compiler Support
      8. 3.5.8 Robustness
      9. 3.5.9 LFU Use-Cases
  9. 4FOTA Example
    1. 4.1 Abstract
    2. 4.2 Introduction
    3. 4.3 Hardware Requirements
    4. 4.4 Software Requirements
    5. 4.5 Running the example
  10. 5Design and Documentation Support
    1. 5.1 Software Files
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  11. 6Terminology
  12. 7About the Author
  13. 8Revision History

Software Structure

Figure 3-1 shows the software directory structure for the LFU solution for F28003x. The same structure exists for F28004x. The solutions folder contains a tidm_02011 folder, inside which is the LFU implementation for the TIDM-DC-DC-BUCK solution. The following folders are present:

  • /lfu contains source and header files specific to LFU
  • /drivers contains HAL (hardware abstraction layer) source and header files
  • /ccs contains CCS projectspecs
  • /cmd contains linker command files
  • /buck contains buck_main.c, buck_clatasks.cla, main.syscfg, and other header files
  • /examples contains the custom bootloader (SCI Flash kernel)
GUID-20201112-CA0I-HDDW-6FGF-7ZDRJBVC3NHS-low.pngFigure 3-1 LFU Solution Software Directory Structure for F28003x