TIDUEY4E August   2022  – November 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Building Blocks
      2. 2.2.2 Flash Partitioning
      3. 2.2.3 LFU Switchover Concepts
      4. 2.2.4 Application LFU Flow
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Software Package Contents
      2. 3.2.2 Software Structure
    3. 3.3 Introduction to the TIDM-DC-DC-BUCK
    4. 3.4 Test Setup
      1. 3.4.1 Loading the Custom Bootloader and Application to Flash using CCS
    5. 3.5 Test Results
      1. 3.5.1 Running the LFU Demo with Control Loop Running on the CPU
      2. 3.5.2 Running the LFU Demo with Control Loop Running on the CLA
      3. 3.5.3 LFU Flow on the CPU
      4. 3.5.4 LFU Flow on the CLA
      5. 3.5.5 Limitations and Key Concerns
      6. 3.5.6 Preparing Firmware for LFU
      7. 3.5.7 LFU Compiler Support
      8. 3.5.8 Robustness
      9. 3.5.9 LFU Use-Cases
  10. 4FOTA Example
    1. 4.1 Abstract
    2. 4.2 Introduction
    3. 4.3 Hardware Requirements
    4. 4.4 Software Requirements
    5. 4.5 Running the example
  11. 5Design and Documentation Support
    1. 5.1 Software Files
    2. 5.2 Documentation Support
    3. 5.3 Support Resources
    4. 5.4 Trademarks
  12. 6Terminology
  13. 7About the Author
  14. 8Revision History

Building Blocks

The LFU design consists of a number of building blocks – a desktop Host application from where the LFU command is issued, a Custom Bootloader on the target device’s Flash which communicates with the Host and enables LFU, a communication peripheral connecting the host to the target (for example, SCI/UART, CAN, I2C, and so on), the application to be downloaded and executed which is LFU compatible, Compiler with LFU support, the MCU with LFU related hardware support, and Flash memory with multiple physically separate Flash banks. Dual or more Flash banks allows application firmware resident on one Flash bank to execute, while the other Flash bank is updated.