TIDUF45A
May 2024 – February 2026
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.3.1
ADS127L21
2.3.2
PGA855
2.3.3
REF70
3
System Design Theory
4
Hardware, Software, Testing Requirements, and Test Results
4.1
Hardware Description
4.1.1
Board Interface
4.1.2
Power Supplies
4.1.3
Clocking Tree
4.2
Software Requirements
4.3
Test Setup
4.4
Test Results
4.4.1
DC Accuracy Tests
4.4.2
Gain and Offset Temperature Drift
4.4.3
Nonlinearity
4.4.4
SNR and Noise Performance
5
Design and Documentation Support
5.1
Design Files
5.1.1
Schematics
5.1.2
BOM
5.2
Software
5.3
Documentation Support
5.4
Support Resources
5.5
Trademarks
6
About the Author
7
Revision History
Features
Programmable gain from 0.125V/V to 16V/V
Wide bandwidth: 357kHz (Sinc3 filter, max-speed)
Configurable digital filter settings for the ADC
SNR of 110dB (Sinc4 filter) without the need for high speed ADC input drivers and reference buffers
Low gain drift and non-linearity enables high DC accuracy post-calibration
At full-scale input: 25°C ± 5°C (post-calibration)
Estimated typical: TUE = ± 6ppm, INL ± 2.4ppm
Estimated maximum: TUE = ± 32ppm,
INL ± 12.2ppm
Estimated temperature drift (typical)
Offset drift: 350nV/°C
Gain drift: 1.5ppm/°C
Measured from 1unit (post-calibration)
TUE: ± 9ppm