TIDUF70A April   2024  – June 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DAC39RF10-SEP
      2. 2.3.2 ADC12DJ5200-SEP
      3. 2.3.3 LMK04832-SEP
      4. 2.3.4 LMX2694-SEP
      5. 2.3.5 TPS7H4010-SEP
      6. 2.3.6 TPS7H1111-SEP
      7. 2.3.7 TPS7H1212-SEP
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Procedure
    5. 3.5 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

System Description

Satellite payload applications related to communications and radar utilize wide instantaneous bandwidth signals to support large amounts of data. The applications require flexible, configurable solutions that can quickly reconfigure in different bands. For applications up to around 8GHz, the RF sampling architecture supports directly. For applications through Ka-band (27 - 40GHz), The RF sampling architecture is used as an IF stage to up/down convert to/from the higher frequency. These systems operate in Low Earth Orbit (LEO) applications and require radiation tolerant active devices.