TIDUF77 June 2024 – December 2024 MSPM0G1507
The GUI software can be run on a Microsoft®Windows® based system. The GUI has 6 tabs: Control Window, Debug Windows, Control Parameters, Motor Parameters, System Parameters, and Communication Setting, as shown in Figure 3-4. The Analysis Windows is not available in this version GUI. Those tabs provides multiple functions, such as motor control, identification, control parameters tuning, virtual oscilloscope, read and write MCU flash, and so forth.
Figure 3-4 GUI Software