TIDUF99 November 2024
In short mode, the DC source is directly connected to the load through the on-resistance of power switch and passive components on the board. The buck stage duty cycle is 100%, the boost stage duty cycle is 0%. Figure 4-3 shows the block diagram of this mode.
Table 4-6, Table 4-2, and Figure 4-4 show the efficiency for different input voltage and power rating. A value of 33V is chosen because most of the MPPT voltage of the 400W panels is at about this range. A value of 43V is chosen because this is a representative voltage for the MPPT voltage of 500W and 600W of the panels.
| OUTPUT POWER | 20W | 40W | 80W | 120W | 180w | 240w | 300w | 400w |
|---|---|---|---|---|---|---|---|---|
| Vin=33V | 97.8% | 98.9% | 99.3% | 99.5% | 99.5% | 99.5% | 99.4% | 99.3% |
| OUTPUT POWER | 25W | 50W | 100W | 150W | 200W | 250W | 320W | 450W | 500W | 600W |
|---|---|---|---|---|---|---|---|---|---|---|
| Vin=43V | 97.6% | 98.8% | 99.3% | 99.5% | 99.5% | 99.6% | 99.5% | 99.5% | 99.5% | 99.3% |