TIDUFC6 January   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6

Features

  • Small, multiparameter, single-chip patch design for synchronized ECG, respiration, and pace pulse detection
  • High-accuracy digital temperature sensor for real-time body temperature monitoring
  • High-performance, 2.4G Bluetooth® Low Energy 5.3, Arm® Cortex®-M33 processor supports wireless data transfer
  • Highly efficient DC/DC converter to support both
    2 × CR2032 (3V, 210mAh Coin-cell battery) and
    1 × AAA battery (1.5V, 500mAh) with an operating life of 14 days
  • Flexible Bluetooth® Low Energy platform to support the wearable patch and Holter designs
  • SimpleLink™ Connect mobile app for the real-time ECG, respiration, pace pulse, and temperature display