TIDUFC7
January
2024
-
1
-
Description
-
Resources
-
Features
-
Applications
-
6
Features
- On-device AI hardware accelerator delivers
immediate and precise detection of cardiac
events
- Advanced, low-power features along with
high-resolution recording and transmission only
when necessary, enabling extended wear times
- Small, multiparameter, single-chip ECG Holter
monitor design for synchronized ECG, respiration,
and pace pulse detection
- Ultra-low-power 2.4G Bluetooth® Low
Energy 5.3, Arm® Cortex®-M0+
processor supports wireless data transfer
- Highly efficient DC/DC
converters support both
2 × CR2032 (3V, 210mAh)
coin-cell batteries and
1 × AAA battery (1.5V,
500mAh)
- SimpleLink™ Connect mobile
application for real-time ECG, arrhythmia
classification, respiration, pace pulse, and
temperature display