TIDUFE4 June   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TAS6684-Q1
      2. 2.3.2 LM5125A-Q1
      3. 2.3.3 MSPM0G3507-Q1
  9. 3System Design Theory
    1. 3.1 Boost Output Capacitance and Maximum Output Voltage
    2. 3.2 Peak Power of the Boost Converter
    3. 3.3 Ramp Time and Class-H delay
    4. 3.4 Design of the Class-H Two Stage RC Filter
    5. 3.5 Class-H Tracking with Multiple TAS6684-Q1s
    6. 3.6 TAS6684-Q1 Class-H Parameters
    7. 3.7 Design Parameters
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
      1. 4.3.1 Hardware Setup
      2. 4.3.2 Software Setup
    4. 4.4 Test Results
      1. 4.4.1 Test Results of Audio Amplifier
      2. 4.4.2 Test Results of Boost Converter
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

MSPM0G3507-Q1

The MSPM0G3507-Q1 is an AEC-Q100 compliant automotive-grade MCU powered by an 80MHz 32-bit Arm® Cortex®-M0+ core with MPU, boasting 128KB ECC flash and 32KB parity SRAM for reliable performance, and it meets ISO 26262 ASIL B functional safety standards with dual windowed watchdogs, comprehensive fault detection and TÜV certification. It integrates high-performance analog peripherals including two 4Msps 12-bit SAR ADCs, zero-drift chopper op-amps, a 12-bit 1Msps DAC, configurable VREF and high-speed comparators, plus programmable analog routing for flexible mixed-signal design. For digital and connectivity needs, it offers rich interfaces like CAN FD, LIN/IrDA/DALI-enabled UARTs, I2Cs and SPIs, along with 22 PWM channels with dead-time control, QEI/general-purpose timers, a trigonometric math accelerator, 128/256-bit AES encryption with TRNG and a 7-channel DMA controller for efficient control and secure communication. Operating over -40°C to 125°C with a 1.62V-3.6V supply voltage, it features ultra-low power modes and up to 60 5V-tolerant GPIOs in compact packages, ideal for space-constrained automotive safety-critical and mixed-signal applications.