TIDUFF5 March   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6

Features

  • 11kW maximum power and 97.5% peak efficiency for OBC
  • VAC(ph): 175–264V; Nominal 220V
  • VHVDC: 450–850V (high-voltage (HV) battery voltage range)
  • Three-phase single-stage series resonant dual active bridge (SS-SRDAB) enables ZVS and ZCS soft-switching operation
  • 150kHz resonant frequency (80kHz–250kHz operating range) enables high power density
  • Supports bidirectional power flow for G2V and V2L and V2G modes
  • 2.5kW maximum power for LDC
  • VLVDC: Nominal 14V
  • Single MCU for OBC and LDC closed-loop control
  • Type-5 ePWM simplifies the complex PWM modulation for three-phase single-stage converter