TIDUFG7
December
2025
-
1
-
Description
-
Resources
-
Features
-
Applications
-
6
-
Trademarks
Features
- Low-power CC2340R5 Arm®
Cortex®-M0+
Bluetooth® LE wireless microcontroller with 512KB flash and <
710nA sleep mode with RAM retention
- Ultra-low-power electrochemical AFE for glucose monitoring offers two input
channels for 2, 3, and 4-electrode configurations in a compact package
- Ultra-small digital temperature sensor TMP118 or linear thermistor TMP63 enable
high accuracy temperature measurements
- Low-IQ voltage converters support 3.0V lithium or 1.5V silver-oxide
coin cell batteries with over 15 days of active life and 2 years of shelf
life
- Compact, < 20mm diameter design with WCSP packaging and space optimized
component layout
- SimpleLink™ Connect mobile application integration
with real-time recorded display of CGM and temperature measurements
- Comprehensive evaluation tools including Howland current source simulation
platform and mass data collection help accelerate large-scale testing