TIDUFH7 March 2026
Double pulse testing was performed using a power module (part number: G4H11MT23BH4). The module incorporates two power FETs, each rated at 2.3kV with 1.1mΩ on-resistance. The module operates with nominal gate voltages of +18V and –5V.
The double pulse test characterizes two critical switching transients: turn-on and turn-off behavior of the power FETs. Testing was conducted using 2.5Ω gate resistors for both turn-on and turn-off transitions, with the resulting waveforms presented in the following figures.
Figure 3-2, Figure 3-3, and Figure 3-4 demonstrate the turn-off transient characteristics under test conditions of 1.5kV DC link voltage and 400A drain current. Analysis of the voltage transients reveals a common-mode transient immunity (CMTI) measurement of approximately 40nV/ns.
Figure 3-5, Figure 3-6, and Figure 3-7 present the turn-on transient waveforms measured under test conditions of 1.5kV DC link voltage and 320A switching node current. Analysis of the voltage transients indicates a common-mode transient immunity (CMTI) of approximately 50V/ns during the turn-on switching event.