TIDUFI2 April 2026
Objective: This test is to make sure that the meter does not produce pulses when the current is not flowing through the meter.
Perform this test at Vmin.
where
Requirement: The meter must not produce more than one test pulse during the time specified from Equation 3.
| CLASS | CLASS A | CLASS B | CLASS C | CLASS D | CLASS E |
|---|---|---|---|---|---|
| TIME IN H | 0.0800 | 0.1333 | 0.2000 | 0.5000 | 1.0000 |
| TIMER SETTING | 04:48 | 08:00 | 12:00 | 30:00 | 01:00:00 |
| REGISTERED PULSES | 0 | 0 | 0 | 0 | 0 |
Summary: The meter passes Class E for this test. The meter did not accumulate any pulses when there is no current flowing through the meter.