TIDUFJ2 July   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 DC/AC Converter
      2. 2.2.2 DC/DC Converter
    3. 2.3 Highlighted Products
      1. 2.3.1 UCC35131-Q1
      2. 2.3.2 UCC218915-Q1
      3. 2.3.3 TMDSCNCD28P55X - controlCARD Evaluation Module
      4. 2.3.4 AMC0306M05
      5. 2.3.5 AMC1336
      6. 2.3.6 UCC33421-Q1
      7. 2.3.7 AMC23C12
      8. 2.3.8 ISOTMP35
      9. 2.3.9 TMCS1133
  9. 3Design and Documentation Support
    1. 3.1 Design Files
      1. 3.1.1 Schematics
      2. 3.1.2 BOM
    2. 3.2 Documentation Support
    3.     Trademarks
  10. 4About the Author

Block Diagram

This reference design is composed of the following boards:

  • Medium voltage board composed of an AC/DC and a part of DAB Converter (2 H-Bridges).
  • Low voltage board composed of the second part of the DAB Converter (1 H-Bridge).
  • Two control card boards (TMDSCNCD28P65X) used for the MV Board and the LV Board.
  • Six gate drivers boards used to control and protect the power FETs.

Figure 2-1 shows a schematic representation of the 50kW SiC-based modular solid-state transformer.

TIDA-011012 50kW Sic-based Modular Solid-state
          Transformer Schematic Figure 2-1 50kW Sic-based Modular Solid-state Transformer Schematic