TIDUFK5 October   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6

Description

This reference design implements an 8-port IO-link master using four TIOM2212 IO-link master transceivers with TPS274C65 power switches, valuable across TI processors (MSPM0G3507, AM261x, AM243x) by an 80-pin BoosterPack™ interface. This reference design uses three port tiers (high, medium, and low-cost) to showcase how the TIOM2212 scales from full-featured to cost-optimized applications. The design also supports IO-Link COM3 at a 400μs minimum cycle time.

This reference design supports 2A output on L+ and CQ, also enabling a 1A digital output with digital input function on pin 2.