TIDUFK7 November   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6

Features

  • By replacing bulky wiring with a single flexible twisted pair, SPE slashes cable mass and volume for seamless routing through hollow, high-mobility robot joints. Compact design with highly integrated ICs facilitating a 70mm diameter PCB
  • High-bandwidth with Gbit TSN and precise time synchronization with hardware time stamping for real-time motor control
  • Small form factor DRV7167 half-bridge GaN motor driver power stage
  • Precision phase current sense using 1mΩ shunt and the AMC0106M05 functional isolated modulator