TIDUFL0 November   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  8. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Image
  9. 3Waveforms
    1. 3.1 Startup
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
  10.   Trademarks

Considerations

  • Separate 12V, 5V and 3.3V bias are needed to power the module and controller for operation
  • Transient circuit requires 5V bias and external PWM control signal
  • Data was collected using 12V input, 0.8V output, and 800kHz frequency unless otherwise specified
  • Voltage and current measurements were taken with a high-bandwidth differential probe